제품 게시
Concealed Mount Architectural Linear Formations Diffuser - Model AFLC
Concealed Mount Architectural Linear Formations Diffuser - Model AFLC
Concealed Mount Architectural Linear Formations Diffuser - Model AFLC
Concealed Mount Architectural Linear Formations Diffuser - Model AFLC
    METALAIRE

    Concealed Mount Architectural Linear Formations Diffuser - Model AFLC

    Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Available in several different border styles and slot configurations to provide an architecturally pleasing effect for a wide range of applications.

    • Specially designed air pattern controllers are easily adjustable to satisfy a myriad of applications
    • The pattern controllers allow airflow to be directed horizontally or vertically using either the standard blade or combo blade type controllers
    • The AFL linear diffusers are available for straight and curved applications
    • Model AFLC is designed for concealed mounting
    사양
    • AFLC-10 - 1" Slot with Concealed Mount Frame
      AFLC-15 - 1 1/2" Slot with Concealed Mount Frame
      AFLC-20 - 2" Slot with Concealed Mount Frame
      AFLC-25 - 2 1/2" Slot with Concealed Mount Frame
      AFLC-30 - 3" Slot with Concealed Mount Frame

    기술 사양
    • 특징 참조ALFC-Architectural-Linear-Diffuser-Formations-Concealed-Mounting
    • 제품군Grilles, Registers & Diffusers
    • 제품분류Linear Diffusers & Grilles
    • 유형개체 (단일 개체)
    • 게시일2020-01-15
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 덕트 설비
    • IFC 분류에어 터미널
    • UNSPSC 이름Air diffusers
    • UNSPSC 코드40101505
    • Uniclass 2015 코드Pr_70_65_04_02
    • Uniclass 2015 설명Air diffusers
    • CSI 마스터 형식 2014 코드23 37 13
    • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
    • OmniClass 번호23-33 49 11 11
    • OmniClass 제목Ceiling Ventilation Diffusers
    • CSI 단일 형식 II 코드D30
    • CSI 단일 형식 II 제목HVAC

    지역 가용성

    북미
    멕시코
    미국
    캐나다