제품 게시
Industrial / High Capacity Supply - Roto Louver - Model RL
METALAIRE

Industrial / High Capacity Supply - Roto Louver - Model RL

The series RL Aluminum Roto-Louver outlets are engineered for high capacity, long throw applications such as sports arenas, gymnasiums, conference centers, industrial plants and other large spaces. This series also offers models with gang operators (RL-GO) and dual flow blades (RL-DF).

  • The series RL units have the flexibility to change throw direction and spread of the discharge jet with individually adjustable deflection blades and a rotating cylindrical drum assembly
  • The series RL Roto-Louver outlets are an excellent choice for high capacity, long throw applications. These units offer flexibility allowing installation in a variety of applications
사양
  • Models
    RL Standard Blades
    RL-DF Dual Flow Blades
    RL-GO Standard Blades with Gang Operator

    Finish
    04 Clear Anodized
    01 White
    02 Satin Silver
    03 Black
    28 Custom Color

기술 사양
  • 특징 참조Industrial-High-Capacity-Supply-Roto-Louver-RL
  • 제품군Grilles, Registers & Diffusers
  • 제품분류Grilles & Registers
  • 게시일2020-11-10
  • 에디션 넘버1
관련성
  • 주 재료Extruded Aluminum
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류에어 터미널
  • UNSPSC 이름Air diffusers
  • UNSPSC 코드40101505
  • Uniclass 2015 코드Pr_70_65_04_02
  • Uniclass 2015 설명Air diffusers
  • CSI 마스터 형식 2014 코드23 37 13
  • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
  • OmniClass 번호23-33 49 11
  • OmniClass 제목Ventilation Diffusers
  • CSI 단일 형식 II 코드D30
  • CSI 단일 형식 II 제목HVAC

지역 가용성

북미
멕시코
미국
캐나다