제품 게시
Double Deflection Grille - Aluminum - Lay-in Mount - Model H4004-6 / V4004-6
METALAIRE

Double Deflection Grille - Aluminum - Lay-in Mount - Model H4004-6 / V4004-6

The Series 4000 sets the standard for performance and appearance for supply grilles/registers in the industry. Model 4000 (V-vertical blades and H-Horizontal blades) is aluminum construction; and model 4000S is steel construction. The series 4000 are available with a number of options and accessories to meet a variety of applications.

  • Single deflection is offered in the 4002 model, Double deflection is offered in the 4004 models and the model 4002M has a built-in multi-shutter damper
  • Series 4000 grilles and registers can be selected with either vertical or horizontal front bladess
사양
  • Surface Mount Models (-1 Border)
    Single Deflection
    V4002-1 Aluminum - Vertical Blade - Single Def.
    H4002-1 Aluminum - Horizontal Blade - Single Def.
    V4002S-1 Steel - Vertical Blade - Single Def.
    H4002S-1 Steel - Horizontal Blade - Single Def.
    V4002M-1 Aluminum - Vertical Blade, Multi-shutter Damper
    H4002M-1 Aluminum - Horizontal Blade, Multi-shutter Damper
    V4002SM-1 Steel - Vertical Blade, Multi-shutter Damper
    H4002SM-1 Steel - Horizontal Blade, Multi-shutter Damper
    Double Deflection
    V4004-1 Aluminum - Vertical Blade - Double Def.
    H4004-1 Aluminum - Horizontal Blade - Double Def.
    V4004S-1 Steel - Vertical Blade - Double Def.
    H4004S-1 Steel - Horizontal Blade - Double Def.

    Lay-In Models (-6 Border)
    Single Deflection
    V4002-6 Aluminum - Vertical Blade - Single Def
    H4002-6 Aluminum - Horizontal Blade - Single Def.
    V4002S-6 Steel - Vertical Blade - Single Def.
    H4002S-6 Steel - Horizontal Blade - Single Def.
    Double Deflection
    V4004-6 Aluminum. - Vertical Blade - Double Def.
    H4004-6 Aluminum - Horizontal Blade - Double Def.
    V4004S-6 Steel - Vertical Blade - Double Def.
    H4004S-6 Steel - Horizontal Blade - Double Def.

    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

기술 사양
  • 특징 참조V-H-4004-6-Lay-In-T-Bar-Mount-Aluminum-Double-Deflection-Grille
  • 제품군Grilles, Registers & Diffusers
  • 제품분류Grilles & Registers
  • 유형개체 (단일 개체)
  • 게시일2020-01-15
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류에어 터미널
  • UNSPSC 이름Air diffusers
  • UNSPSC 코드40101505
  • Uniclass 2015 코드Pr_70_65_04_02
  • Uniclass 2015 설명Air diffusers
  • CSI 마스터 형식 2014 코드23 37 13
  • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
  • OmniClass 번호23-33 49 11 11
  • OmniClass 제목Ceiling Ventilation Diffusers
  • CSI 단일 형식 II 코드D30
  • CSI 단일 형식 II 제목HVAC

지역 가용성

북미
멕시코
미국
캐나다