제품 게시
AERO RECYCLING LITTER BIN
AERO RECYCLING LITTER BIN
AERO RECYCLING LITTER BIN
    Metalco

    AERO RECYCLING LITTER BIN

    "AERO is a recycling bin made of steel with a top cover in aluminum. Its simple and clean line perfectly fits public transport stations and airports. AERO is available with 3 or 4 internal containers or with a hidden compartment for a fire extinguisher. The external graphics can be customized according to the customer needs."
    사양
    • "AERO A3 L 990 x W 484 x H 800 | 75 Kg AERO A4 L 1170 x W 525 x H 800 | 98 Kg AERO AVF L 1170 x W 525 x H 800 | 95 Kg AERO Q L 600 x W 600 x H 805 | 58 Kg"
    기술 사양
    • 특징 참조AERO
    • 제품군AERO
    • 제품분류AERO
    • 유형개체 (단일 개체)
    • 게시일2024-04-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 폐기물 및 재활용
    • Uniclass 2015 코드Pr_40_50_07_70
    • Uniclass 2015 설명Recycling bins
    • OmniClass 번호23-27 59 13
    • OmniClass 제목Recycling Bins