제품 게시
AIR CIRCLE TABLES WITH STOOLS
Metalco

AIR CIRCLE TABLES WITH STOOLS

별점 4.4/54.4(5 리뷰)
AIR CIRCLE is the round table with integrated stools, winner of the Red Dot 2022 award for urban design. AIR CIRCLE is perfect for equipping parks and open spaces dedicated to people and encouraging social interaction. Available in two versions with 4 or 6 seats, half of which are always adjustable in height, with an HPL top and a heavy-duty steel sheet structure to increase stability and safety.
사양
  • AIR CIRCLE 4 L 1660 x W 1660 x h 434 H 730 | 53 Kg AIR CIRCLE 6 L 1860 x W 1860 x h 434 H 730 | 84 Kg
기술 사양
  • 특징 참조AIR-CIRCLE
  • 제품군AIR CIRCLE
  • 제품분류AIR CIRCLE
  • 유형개체 (단일 개체)
  • 게시일2024-04-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리조경 - 야외 가구
  • OmniClass 번호23-11 29 15
  • OmniClass 제목Exterior Tables