제품 게시
ALFA BETA GAMMA PLANTER
ALFA BETA GAMMA PLANTER
ALFA BETA GAMMA PLANTER
ALFA BETA GAMMA PLANTER
    Metalco
    보관됨

    ALFA BETA GAMMA PLANTER

    별점 4.8/54.8(17 리뷰)
    ALFA, BETA, and GAMMA are three irregularly shaped planters, that can can be combined with each other. They can be positioned individually or in compositions to create groups, islands, or lines. These planters are available in stainless steel, painted steel, and corten steel.
    사양
    • ALFA L 615 x W 700 x H 680 | 44 Kg BETA L 800 x W 700 x H 680 | 52 Kg GAMMA L 1215 x W 700 x H 680 | 75 Kg
    기술 사양
    • 특징 참조ALFA-BETA-GAMMA
    • 제품군ALFA BETA GAMMA
    • 제품분류ALFA BETA GAMMA
    • 유형개체 (단일 개체)
    • 게시일2024-04-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • Uniclass 2015 코드Ss_45_40_28_25
    • Uniclass 2015 설명External planter systems
    • OmniClass 번호23-11 27 13 17
    • OmniClass 제목Planters