제품 게시
ASTER PLANTER
Metalco
보관됨

ASTER PLANTER

ASTER is a collection of cylindrical planters for urban spaces with various capacities. Perfect for adding greenery to city streets, these planters are available in both painted stainless steel and corten steel to best adapt to the surrounding urban environment.
사양
  • ASTER HS Ø 550 x H 580 | 30 Kg ASTER HM Ø 550 x H 1430 | 48 Kg ASTER HL Ø 750 x H 730 | 50 Kg ASTER XS Ø 950 x H 580 | 57 Kg ASTER XM Ø 950 x H 980 | 80 Kg ASTER XL Ø 1200 x H 580 | 76 Kg
기술 사양
  • 특징 참조ASTER
  • 제품군ASTER
  • 제품분류ASTER
  • 유형개체 (단일 개체)
  • 게시일2024-04-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리조경 - 야외 가구
  • Uniclass 2015 코드Ss_45_40_28_25
  • Uniclass 2015 설명External planter systems
  • OmniClass 번호23-11 27 13 17
  • OmniClass 제목Planters