제품 게시
DAHLIA PLANTER
DAHLIA PLANTER
DAHLIA PLANTER
DAHLIA PLANTER
DAHLIA PLANTER
DAHLIA PLANTER
    Metalco
    보관됨

    DAHLIA PLANTER

    Planters, with simple cylindrical or square shape, available in various sizes, entirely made from steel sheet, with a circular or squared lower base support with fixings to regulate its slant. Each planter can be accessorised with two stainless steel plates which can be used to attach name-plates or labels.
    사양
    • POWDRE COATED STEEL OR CORTEN STEEL OR STAINLESS STEEL FIXINGS: FREE STANDING
    기술 사양
    • 특징 참조DAHLIA
    • 제품군DAHLIA
    • 제품분류DAHLIA
    • 유형개체 (단일 개체)
    • 게시일2024-09-27
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • Uniclass 2015 코드Ss_45_40_28_25
    • Uniclass 2015 설명External planter systems
    • OmniClass 번호23-11 27 13 17
    • OmniClass 제목Planters