제품 게시
EDGE SMART BENCH
Metalco
보관됨

EDGE SMART BENCH

Lightweight lines, smart functionality, and modern design are the main features of EDGE SMART, a bench made of HPC concrete consisting of two cantilevered seats joined by a steel element that also serves as a charging area with its USB sockets. EDGE is the winner of the 2019 IF Design Award.
사양
  • EDGE SMART L 4115 x W 525 x H 455 | 650 Kg
기술 사양
  • 특징 참조EDGE-SMART
  • 제품군EDGE
  • 제품분류EDGE
  • 유형개체 (단일 개체)
  • 게시일2024-04-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리조경 - 야외 가구
  • IFC 분류가구 요소
  • Uniclass 2015 코드Pr_40_50_12
  • Uniclass 2015 설명Chairs, seats and benches
  • OmniClass 번호23-11 29 13 11
  • OmniClass 제목Exterior Benches