제품 게시
FUENTE DOG FOUNTAIN
Metalco
보관됨

FUENTE DOG FOUNTAIN

Fountain composed of an elliptical steel sheet structure and two chrome-plated brass push button taps: one with stainless steel bowl for animals, the other with a rectangular tank. The latter is equipped with two drainage pipes with an overflow system and a removable drain for cleaning purposes.
기술 사양
  • 특징 참조FUENTE-DOG
  • 제품군FUENTE
  • 제품분류FUENTE
  • 유형개체 (단일 개체)
  • 게시일2024-09-27
  • 에디션 넘버1
분류
  • BIMobject 카테고리조경 - 야외 가구
  • Uniclass 2015 코드Ss_40_20_30_28
  • Uniclass 2015 설명External furniture systems
  • OmniClass 번호23-11 29 27
  • OmniClass 제목Exterior Fountains

비슷한 제품

별점 4.3/5 4.3 (82)
별점 3.8/5 3.8 (68)
별점 4.9/5 4.9 (8)
별점 4.5/5 4.5 (37)