제품 게시
HARRIS ISOLA MODULAR SEATS COLLECTION
HARRIS ISOLA MODULAR SEATS COLLECTION
HARRIS ISOLA MODULAR SEATS COLLECTION
    Metalco
    보관됨

    HARRIS ISOLA MODULAR SEATS COLLECTION

    HARRIS is the collection of outdoor benches, available in natural wood or WPC, that will add a touch of comfort and design to your project. The collection offers a perfect combination of aesthetics and practicality for every urban design project. Customizable and suitable for a variety of contexts, it represents the ideal choice for creating welcoming and functional public spaces.
    사양
    • HARRIS ISOLA 1576 L 1576 x W 1521 x H 420 | 220 Kg HARRIS ISOLA TREE L 1576 x W 1521 x H 420 | 200 Kg HARRIS ISOLA L L 1550 x W 1550 x H 420 | 185 Kg HARRIS ISOLA 2076 L 2076 x W 1950 x H 420 | 376 Kg HARRIS ISOLA WPC L 1550 x W 1405 x H 420 | 210 Kg HARRIS ISOLA TREE WPC L 1550 x W 1405 x H 420 | 220 Kg HARRIS ISOLA L WPC L 1525 x W 1525 x H 420 | 175 Kg HARRIS ISOLA 2050 WPC L 2050 x W 1915 x H 420 | 370 Kg
    기술 사양
    • 특징 참조HARRIS
    • 제품군HARRIS
    • 제품분류HARRIS
    • 유형개체 (단일 개체)
    • 게시일2024-04-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches
    • OmniClass 번호23-11 29 13 11
    • OmniClass 제목Exterior Benches