제품 게시
LIBRE BENCHES COLLECTION
LIBRE BENCHES COLLECTION
LIBRE BENCHES COLLECTION
    Metalco
    보관됨

    LIBRE BENCHES COLLECTION

    Collection of benches with or without backrest, equipped with two or three arched cast aluminum supports or vertical tubular steel supports. The seat surface and backrest are made up of a series of steel tubes, welded onto support shoulders connected to each other by a horizontal tubular steel bar.
    사양
    • Fixing: Ground fixing kit Accessories: Aluminum armrests
    기술 사양
    • 특징 참조LIBRE
    • 제품군LIBRE
    • 제품분류LIBRE
    • 유형개체 (단일 개체)
    • 게시일2024-09-27
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches
    • OmniClass 번호23-11 29 13 11
    • OmniClass 제목Exterior Benches