제품 게시
MOONSTONE BENCH
MOONSTONE BENCH
    Metalco
    보관됨

    MOONSTONE BENCH

    MOONSTONE is the large monolithic seating of free form made in PDM. Designed to resemble the shape of a river pebble, it is also available with a wooden bench that follows half of its profile.
    사양
    • MOONSTONE L 2140 x W 2275 x H 740 | 4200 Kg MOONSTONE W L 2500 x W 2600 x H 740 | 4260 Kg
    기술 사양
    • 특징 참조MOONSTONE
    • 제품군MOONSTONE
    • 제품분류MOONSTONE
    • 유형개체 (단일 개체)
    • 게시일2024-04-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches
    • OmniClass 번호23-11 29 13 11
    • OmniClass 제목Exterior Benches