제품 게시
YES LITTER BIN
YES LITTER BIN
    Metalco
    보관됨

    YES LITTER BIN

    Discover the perfect combination of style and functionality with our YES steel baskets. Designed to meet the needs of every urban space, YES is the ideal solution for keeping public areas clean and tidy. The versatility of these baskets makes them suitable for a wide range of urban settings, from city centers to suburban parks. The side walls can be made of Ipe wood or painted or corten steel. The steel side walls are customizable through laser cutting.
    사양
    • YES W L 460 x W 393 x H 1125 | 72 Kg | L 100 YES L 460 x W 393 x H 1125 | 72 Kg | L 100
    기술 사양
    • 특징 참조YES
    • 제품군YES
    • 제품분류YES
    • 유형개체 (단일 개체)
    • 게시일2024-04-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 폐기물 및 재활용
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_50_07_70
    • Uniclass 2015 설명Recycling bins
    • OmniClass 번호23-27 59 13
    • OmniClass 제목Recycling Bins