제품 게시
Omega II Single Cantilever Gate
Omega II Single Cantilever Gate
Omega II Single Cantilever Gate
Omega II Single Cantilever Gate
    Metaltech-Omega

    Omega II Single Cantilever Gate

    Swing & cantilevered

    Omega II Fence Systems offers swing and cantilever gates with single or double doors. Some standards gates are 40-ft wide! Gates are available for all panel options as well as custom sizes and designs. Swing and cantilever gates can be built to receive any hardware the project requires.

    사양
    • Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    기술 사양
    • 특징 참조omega-ii-single-cantilever-gate
    • 제품군Omega II Fence Systems
    • 제품분류Gates
    • 유형개체 (단일 개체)
    • 게시일2025-03-25
    • 에디션 넘버1
    관련성
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리조경 - 게이츠