제품 게시
METEK PROWINE WS3 "Wine cellar"
METEK PROWINE WS3 "Wine cellar"
METEK PROWINE WS3 "Wine cellar"
METEK PROWINE WS3 "Wine cellar"
METEK PROWINE WS3 "Wine cellar"
    Metek Srl

    METEK PROWINE WS3 "Wine cellar"

    All over the world, people appreciate and enjoy fine wine.

    In the high-end restaurant and hospitality business with its discerning clientele, and increasingly with individual wine lovers, too, it is only natural that more and more importance is being attached to presenting exquisite wines in an elegant setting that guarantees optimum storage conditions at the same time. This is where METEK comes in.

    A specialist in perfect workmanship in glass and metal, METEK develops elegant climate-controlled cabinets that are state of the art in technology and design. Gone are the days when noble wines had to be hidden away in the cellar.

    These elegant wine cabinets are fully air-conditioned and operate with different temperature zones. They protect the sensitive wines against UV light and maintain a regular check of humidity.

    This ensures that, whatever the climate where the cabinets stand, every wine variety is stored under ideal conditions. With their modular design, METEK wine cabinets can be placed in a seamless row to create a prestigious wall of wine.

    Whether as a modular wine vitrine, a small wine cabinet for the home or a walk-in climate-controlled wine unit for several hundred bottles – Metek brings expertise and an individual touch to every project. Let us help you make room for your wine dream!

    사양
    • Inside temperature adjustable from + 4 °C to + 18 °C Capacity approx. 312, 480 or 624 bottles, depending on the model Power rating 1.2 KW, 1.6KW or 2.4KW, depending on the model Voltage 230 V Frequency 50 Hz Noise emission 48 dB (at 1 meter distance) Heat emissions none Max. ambient temperature + 25°C Max. ambient humidity 60 %
    기술 사양
    • 특징 참조PROWINE-WS3
    • 유형개체 (단일 개체)
    • 게시일2023-11-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리주방 - 주방 가전