당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다

당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다

;

Carina - Spare Toilet Roll Holder

문서 번호: QM582541MTL
제조 업체: Metlex
제품군: Carina
제품 그룹: Toilet Roll Holder
게시 날짜: 2018-10-05
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (7)

Stores one toilet roll.
Fits most existing screw holes.
Concealed Fixings.
Fixings included.


주요 자료: Stainless steel
보조 자료: Stainless steel
설계: United Kingdom
제조: United Kingdom

BIMobject 카테고리: 위생 - 욕실 소품
IFC 분류: Furniture
Uniclass 1.4 코드: L824
Uniclass 1.4 설명: Bathroom, toilet furniture and fittings
Uniclass 2.0 코드: PR-35-75-88
Uniclass 2.0 설명: Toilet Roll Holders
Uniclass 2015 코드: Pr_40_20_76_88
Uniclass 2015 설명: Toilet roll holders
NBS Reference 코드: 35-75-88
NBS Reference 설명: Toilet Roll Holders
OmniClass 번호: 23-31 25 21
OmniClass 제목: Toilet Paper Dispensers
이 제품은 다음에서 사용할 수 있습니다:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

이름
Integral Finish Chrome Plated
Material Brass and Stainless Steel Construction ; Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

이름
Bar Code 5030692084380
Description Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
Name Spare Toilet Roll Holder
Serial Number 5030692084380
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

이름
Asset Type Fixed
Category Sanitary_Accessories
Code Performance BS EN ISO 9221:2017
Colour Chrome
Constituents Brass and Stainless Steel Construction
Description Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
Duration Unit Year
Expected Life 12
Features Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
Finish Chrome Plated
Manufacturer Metlex
Material Brass and Stainless Steel Construction ; Stainless Steel
Model Number QM582541MTL
Model Reference QM582541MTL
Name Spare Toilet Roll Holder
Nominal Height 206 mm
Nominal Length 100 mm
Nominal Width 60 mm
Shape Rectangular
Size 206mm x 60mm x 100mm
Warranty Description 12 Years
Warranty Duration Parts 12
Warranty Duration Unit Year

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다