제품 게시
Metra NC 75 HES WS - Double Casement Aluminium Window inward opening
Metra NC 75 HES WS - Double Casement Aluminium Window inward opening
Metra NC 75 HES WS - Double Casement Aluminium Window inward opening
    METRA Building

    Metra NC 75 HES WS - Double Casement Aluminium Window inward opening

    NC 75 HES, the new casement system for windows and doors, that due to its versatile design meets all residential needs, from the old town centre to modern living spaces. Thanks to the excellent thermal and acoustic insulation, the High Energy Saving that distinguishes this new system allows to make your living space comfortable and to reduce your energy consumption. NC 75 HES, windows and doors that enhance your habitat.
    사양
    • Thermal transmittance: Standard configuration Uf W/m2 K : 1.7 Uw W/m2 K : 1.2 Plus configuration Uf W/m2 K : 1.4 Uw W/m2 K : 0.9 Performance: Water tightness (EN 1027 - EN 12208): Class 9A Air permeability (EN 1026 - EN 12207): Class 4 Resistance to wind load (EN 12211, EN 12210): Class 5 Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 49 DB Technical features Dimensions of the section Frame depth 75 mm Sash depth 85 mm Air-Water-Wind-Tightness: open joint Glass thickness: from 8 mm to 70 mm Aesthetic lines: Basic (BL), Shaped (SL), Rounded (RL), Iron (IL).
    기술 사양
    • 특징 참조NC_75_STH_HES_WS_W02
    • 제품군Windows & Doors
    • 제품분류Aluminium windows
    • 유형개체 (단일 개체)
    • 게시일2022-08-05
    • 에디션 넘버2
    • 깊이(mm)75
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리창 - Double Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미