제품 게시
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
MM-10 Miniature Subwoofer
    Meyer Sound

    MM-10 Miniature Subwoofer

    The MM-10 miniature subwoofer delivers expanded low frequency for applications that require excellent audio quality from a compact system. Designed primarily as a companion to Meyer Sound's MM-4XP miniature loudspeaker, as well as the UP-4XP ultracompact loudspeaker, the MM-10 allows system designers to create full-range systems where space limitations are a concern. 

    FEATURES AND BENEFITS

    • Powerful low-frequency response from a very small cabinet
    • Low distortion affords exceptionally clean bass
    • Adaptable to complement MM-4XP and UP-4XP loudspeakers
    • Versions include 48 V DC external power supply or built-in AC power for driving satellite loudspeakers

    APPLICATIONS

    • Background music
    • Small theatres
    • Portable AV systems
    • Compact voice reinforcement systems


    사양
    • Architect Specifications (All Variants)

      The loudspeaker shall be a self-powered, sub-bass system with one 10-inch cone driver (with a 2-inch voice coil) rated to handle 400 watts. The loudspeaker shall incorporate internal processing electronics and a single-channel class D amplifier. Processing functions shall include equalization, phase correction, signal division, and driver protection. Amplifier output power shall be 220 W (440 W peak). Distortion (THD, IM, TIM) shall not exceed 0.02%. Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range, 33 Hz to 228 Hz; phase response, ±45° from 38 Hz to 138 Hz; maximum peak SPL, 123 dB at 1 meter, measured free field. Coverage shall be 360 degrees. Loudspeaker components shall be mounted in a cabinet constructed of multi-ply hardwood with a black textured finish. Its front protective grille shall be hex-stamped steel with black mesh screen.

      The loudspeakers shall be the Meyer Sound MM‑10XP, MM‑10AC, or MM‑10ACX.

      Architect Specifications: MM-10XP
      The loudspeaker shall be equipped with either a Phoenix 5-pin male or EN3 5-pin male connector (three pins for balanced audio and two pins for DC power). The audio input shall be electronically balanced with a 10-kOhm impedance and accept a nominal –2.0 dBV (0.8 V rms, 1.1 V peak) input signal. DC blocking and RF filtering shall be provided, and CMRR shall be greater than 50 dB and typically 80 dB (50 Hz to 500 Hz). Power requirements for the loudspeaker shall be an external Meyer Sound MPS-488HP IntelligentDC power supply capable of delivering 48 V DC. Current draw during burst (< 1 sec) shall be 2.5 A rms at 48 V DC; current inrush during turn-on shall not exceed 7.0 A peak at 48 V DC. Dimensions shall be 19 inches wide x 11 inches high x 12 inches deep (482 mm x 279 mm x 305 mm). Weight shall be 26.7 lbs (12.11 kg).

      The loudspeaker shall be the Meyer Sound MM‑10XP.

      Architect Specifications: MM-10AC
      The audio input shall be electronically balanced with a 10-kOhm impedance and accept a nominal –2.0 dBV (0.8 V rms, 1.1 V peak) input signal. Connectors shall be XLR female for input and XLR male for loop output. DC blocking and RF filtering shall be provided, and CMRR shall be greater than 50 dB and typically 80 dB (50 Hz to 500 Hz). Power requirements shall be nominal 100 V, 110 V, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage ranges shall be 100 to 240 V AC. AC power connectors shall be powerCon 20 with looping output. Current draw during burst (< 1 sec) shall be 0.9 A rms at 115 V, 0.4 A rms at 230 V AC, and 1.1 A peak at 100 V AC; current inrush during turn-on shall not exceed 4.0 A rms at 115 V AC, 2.4 A rms at 230 V AC, and 4.0 A peak at 100 V AC. Dimensions shall be 19 inches wide x 11 inches high x 12 inches deep (482 mm x 279 mm x 305 mm). Weight shall be 28.2 lbs (12.79 kg).

      The loudspeaker shall be the Meyer Sound MM‑10AC.

      Architect Specifications: MM-10ACX
      The audio input shall be electronically balanced with a 10-kOhm impedance and accept a nominal –2.0 dBV (0.8 V rms, 1.1 V peak) input signal. Three XLR female input connectors shall be provided, one for the subwoofer and two for satellite loudspeakers. DC blocking and RF filtering shall be provided, and CMRR shall be greater than 50 dB and typically 80 dB (50 Hz to 500 Hz). Two output connectors shall be provided for routing balanced audio and 48 V of DC power to the satellite loudspeakers. Satellite output connectors shall be either Phoenix 5-pin male or EN3 5-pin female (three pins for balanced audio, two pins for DC power). An input select switch shall determine whether the subwoofer receives its source from the subwoofer input or from the satellite inputs (summed). The subwoofer output shall be adjusted with a gain control. Power requirements shall be nominal 100 V, 110 V, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100 to 240 V AC. AC power connectors shall be powerCon 20 with looping output. Current draw during burst (< 1 sec) shall be 1.1 A rms at 115 V, 0.6 A rms at 230 V AC, and 1.3 A peak at 100 V AC; current inrush during turn-on shall not exceed 6.6 A rms at 115 V AC, 3.7 A rms at 230 V AC, and 7.2 A peak at 100 V AC. Dimensions shall be 19 inches wide x 11 inches high x 12 inches deep (482 mm x 279 mm x 305 mm). Weight shall be 30.8 lbs (13.97 kg).

      The loudspeaker shall be the Meyer Sound MM-10ACX

      Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers

    기술 사양
    • 특징 참조meyersound-mm-10
    • 제품군Loudspeakers
    • 제품분류ULTRA
    • 유형개체 (단일 개체)
    • 게시일2020-03-12
    • 에디션 넘버2
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 음향 기기