제품 게시
Balcony with Orkla glass railing
Midthaug

Balcony with Orkla glass railing

별점 2.7/52.7(6 리뷰)
Balconies with unique features for both the developer and residents: High-quality, cost-effective delivery process, longevity and minimal maintenance. Our balconies are scalable within depths from 1- to 3 meters and lengths up to 5.8 meters. Two rectangular balconies can be connected into an L-shape. The balconies can be combined with all railing models in Midthaug modular system. In this case the model Orkla: Glass panels mounted in stainless steel clamps between railings studs made of steel.
기술 사양
  • 특징 참조BM_Balc_Orkla
  • 제품군Balcony systems
  • 제품분류Balkong + Orkla
  • 유형개체 (단일 개체)
  • 게시일2015-10-15
  • 에디션 넘버2
  • 높이(mm)1250
  • 너비(mm)4800
  • 깊이(mm)3000
관련성
  • 주 재료
  • 부 재료유리
  • 설계국가노르웨이
  • 제조국가노르웨이
분류
  • BIMobject 카테고리건축 - 발코니