제품 게시
CW Widebody Rubber Support
MIFAB

CW Widebody Rubber Support

The CW Series is our economical wide body channel support. It offers additional stability and load-bearing capacity over the C Series. The CW Series is designed to support gas and refrigeration piping systems, cable trays, electrical conduit, or hundreds of other applications.

기술 사양
  • 특징 참조CW
  • 제품군C-PORT (Roof Pipe Supports)
  • 제품분류Widebody Rubber Supports
  • 유형개체 (단일 개체)
  • 게시일2021-05-14
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • UNSPSC 이름Rubber support block
  • UNSPSC 코드30151509
  • Uniclass 2015 코드Pr_65_52_61_62
  • Uniclass 2015 설명Pipeline supports
  • CSI 마스터 형식 2014 코드22 05 29
  • CSI 마스터 형식 2014 제목Hangers and Supports for Plumbing Piping and Equipment
  • OmniClass 번호23-27 43 13
  • OmniClass 제목Mechanical Pipe Supports

지역 가용성

북미
미국