제품 게시
MC-10-3NH
MIFAB

MC-10-3NH

MIFAB® MC-10-3NH (Specify -L for left or -R for right design) Series single, horizontal, adjustable, water closet carrier with lacquered cast iron fitting, 3” (76) no hub waste, 2” (51) no hub vent connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.

사양
  • 3″ Fitting, Horizontal, Adjustable Water Closet Carrier

기술 사양
  • 특징 참조mc-10-3nh
  • 제품군Fixture Carriers
  • 제품분류Horizontal Fixture Carriers » Other Horizontal Fixture Carriers
  • 유형개체 (단일 개체)
  • 게시일2021-09-05
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • Uniclass 2015 코드Pr_20_85_09_96
  • Uniclass 2015 설명Wall-hung WC support brackets
  • CSI 마스터 형식 2014 코드22 42 13.13
  • CSI 마스터 형식 2014 제목Commercial Water Closets
  • OmniClass 번호23-31 19 19
  • OmniClass 제목Water Closets 

지역 가용성

북미
미국