제품 게시
MI-ELB Elbow
MIFAB

MI-ELB Elbow

MIFAB® Series MI-ELB of flexible rubber elbow couplings are manufactured from a flexible PVC that meets the requirements of ASTM C-564 and Type 300 Series of stainless steel clamps tightened (to 60 lbs. torque) with 5/16” Type 300 stainless steel hex head screws. The MI-ELB Series of flexible couplings are listed with I.A.P.M.O. Non constant temperature rating is 140 F.
사양
  • SKUs: MI-ELB-150, MI-ELB-200, MI-ELB-300, MI-ELB-400
기술 사양
  • 특징 참조mi-elb-150-elbow
  • 제품군Couplings
  • 제품분류Other Couplings
  • 유형개체 (단일 개체)
  • 게시일2021-02-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 15
  • OmniClass 제목Pipe Expansion Joints
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING