제품 게시
MI-G Grease Interceptor
MIFAB

MI-G Grease Interceptor

MIFAB MI-G Series sanitary, acid-resistant, powder epoxy coated inside and outside fabricated 10 gauge steel hydro mechanical grease interceptor. Unit shall include: removable baffle assembly and cross bar, deep seal trap covered by lid, sewer gas stopper, securing bolt(s), external vented flow control fitting, internal air relief by pass, feet underneath interceptor to elevate it ½” off the ground, and steel acid resistant, powder epoxy coated, non skid, rectangular gasketed lid(s). Interceptor shall be tested and certified to the P.D.I. Standard PDI-G101 and A.S.M.E. A112.14.3 and be so marked.
사양
  • SKUs: MI-G-0, MI-G-1, MI-G-2, MI-G-3, MI-G-4, MI-G-5, MI-G-6, MI-G-7
기술 사양
  • 특징 참조mi-g-1-grease-interceptor
  • 제품군Interceptors
  • 제품분류Grease Interceptors
  • 유형개체 (단일 개체)
  • 게시일2021-02-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • UNSPSC 이름Sludge collectors
  • UNSPSC 코드47101536
  • Uniclass 2015 코드Pr_65_52_25_06
  • Uniclass 2015 설명Below-ground grease traps and converters
  • CSI 마스터 형식 2014 코드46 25 23
  • CSI 마스터 형식 2014 제목Grease Traps
  • OmniClass 번호23-39 33 17
  • OmniClass 제목Oil and Grease Separation and Removal Equipment
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING