제품 게시
MI-HEL Helicopter Port Fuel Interceptor
MIFAB

MI-HEL Helicopter Port Fuel Interceptor

MIFAB® MI-HEL Series helicopter port fuel interceptor constructed from high strength 1/4" (6) plate steel, ASTM-A242, outlet vent connection, internal vent connection, gasketed access covers fastened with stainless steel bolts, 2" (51) fuel drain connection, 1" (25) fresh water supply connection with gate valve, back flow preventer, automatic water level float valve, external sight glass water level indicator with drain cocks, 2" (51) interceptor drain plugs, channel support rails, and body corner lifting lugs.
사양
  • SKUs: MI-HEL-1, MI-HEL-2, MI-HEL-3, MI-HEL-4, MI-HEL-5, MI-HEL-6
기술 사양
  • 특징 참조mi-hel-1-helicopter-port-fuel-interceptor
  • 제품군Interceptors
  • 제품분류Hair/Lint/Other Interceptors
  • 유형개체 (단일 개체)
  • 게시일2021-02-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

북미
미국