제품 게시
MI-SOLID-L Large Solids Interceptor
MIFAB

MI-SOLID-L Large Solids Interceptor

MIFAB® MI-SOLID-L Series capacity powder epoxy coated interior and exterior 10 gauge fabricated steel solids interceptor with internal perforated sediment bucket and baffle assembly. Interceptor complete with 2" F.I.P. low inlet and 2" F.I.P. high outlet on other side for flow through installation.
사양
  • SKUs: MI-SOLID-M, MI-SOLID-L
기술 사양
  • 특징 참조mi-solid-l-large-solids-interceptor
  • 제품군Interceptors
  • 제품분류Sediment and Solid Interceptors
  • 유형개체 (단일 개체)
  • 게시일2021-02-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • UNSPSC 이름Traps and strainers
  • UNSPSC 코드401425
  • Uniclass 2015 코드Pr_65_52_25
  • Uniclass 2015 설명Drainage traps and accessories
  • OmniClass 번호23-39 37 15
  • OmniClass 제목Sediment Removal Equipment
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING