제품 게시
CL/CLS Piston Water Hammer Arrestor
CL/CLS Piston Water Hammer Arrestor
CL/CLS Piston Water Hammer Arrestor
CL/CLS Piston Water Hammer Arrestor
CL/CLS Piston Water Hammer Arrestor
    MIFAB

    CL/CLS Piston Water Hammer Arrestor

    별점 4.1/54.1(7 리뷰)
    MIFAB® CL Series (specify size) piston operated water hammer arrestor with hard drawn seamless “K” copper body, RYTON PPS piston with double o-rings (Parco # 5778-80) and CDA 360 brass M.P.T. connection. Certified to the A.S.S.E. 1010-1996 and ANSI A112.26.1M Standards.
    사양
    • SKUs: CLS-A-NPB, CLS-B-NPB, CLS-C-NPB, CLS-D-NPB, CLS-E-NPB, CLS-F-NPB, CL-AA-NPB, CL-A-NPB, CL-B-NPB, CL-C-NPB, CL-D-NPB, CL-E-NPB, CL-F-NPB • Temperature range: Maximum working temperature is 250º F. • Operating pressure: Up to 350 P.S.I.G. • Surge pressure: Up to 1,500 P.S.I.G.
    기술 사양
    • 특징 참조mwh-piston-water-hammer-arrestor
    • 제품군Water Hammer Arrestors
    • 제품분류Piston Type
    • 유형개체 (단일 개체)
    • 게시일2021-02-04
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류파이프 부속
    • Uniclass 2015 코드Ac_10_40_63
    • Uniclass 2015 설명Pipe fitting
    • OmniClass 번호23-27 43 00
    • OmniClass 제목Pipe Fittings
    • CSI 단일 형식 II 코드C1030
    • CSI 단일 형식 II 제목Fittings

    지역 가용성

    북미
    미국