제품 게시
FDV13 | Set of two single windows with tilt and turn with two stills (glazed or not)
MINCO

FDV13 | Set of two single windows with tilt and turn with two stills (glazed or not)

FDV13 | Set of two single windows with tilt and turn with two stills (glazed or not)

This set of two single windows with tilt-and-turn, accompanied by
fixed sills, represents the embodiment of innovation and aesthetics in the
field of joinery.

Manufactured by Minco, a benchmark in the field of aluminum wood joinery,
this set combines the warmth and authenticity of wood with the robustness and
durability of aluminum.

Each window has a leaf offering a panoramic view of the outside, while the
tilt-and-turn system allows efficient and adjustable ventilation according to
needs. The fixed sill, whether glazed or unglazed, completes the whole by
offering additional light while maintaining a uniform and elegant
aesthetic.

Single-leaf windows offer visual simplicity that suits a variety of
architectural styles, while the choice of glazed or unglazed spandrel allows
you to play with light and textures to create unique compositions.

The marriage of wood and aluminum also offers undeniable architectural
advantages. Wood provides a warm, organic touch, while aluminum provides
weather resistance and ease of maintenance, ensuring optimal longevity and
performance in a variety of environments.
사양
  • HYBRID Window PERFORMANCES :

    • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing
    • Environmental data : FDES 61 kg CO² eq/UF
    • Air Water Wind performance : AEV A4 / E600b / V3b
    • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:
      • Solar gain : Sw 0,51
      • Light Transmission : Tlw 0,62
      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

    MINCO, Le Concept du Mieux :

    • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
    • 100% of the wood is of France origin
    • Air quality A+ (indoor air emissions)
기술 사양
  • 특징 참조fdv13-ens-2xF1OB-allege
  • 제품군Wood-Alu windows
  • 제품분류Tonus
  • 유형개체 (단일 개체)
  • 게시일2019-11-08
  • 에디션 넘버1
  • 높이(mm)3210
  • 너비(mm)3200
관련성
  • 주 재료나무
  • 부 재료알루미늄
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드Pr_30_59_98_15
  • Uniclass 2015 설명Composite window units
  • CSI 마스터 형식 2014 코드08 54 00
  • CSI 마스터 형식 2014 제목Composite Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

유럽 북미 오세아니아
뤽상부르
과들루프
뉴칼레도니아
벨기에
마르티니크
스위스
세인트루시아
프랑스