제품 게시
FDV13 | Single French Door
FDV13 | Single French Door
FDV13 | Single French Door
    MINCO

    FDV13 | Single French Door

    FDV13 - French Double Glazed Patio Door

    The double-glazed French window opens and offers excellent performance. Its straight and sober profile fits into all types of individual or collective housing, new or renovated, and easily adapts to any structure (wooden frame, brick, etc.). These slim profiles optimise light and solar gain and promote well-being inside living spaces. It's the best combination: environment, performance, comfort and savings.

    사양
    • HYBRID Window PERFORMANCE :

      Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing
      Environmental data : FDES 61 kg CO2 eq UF
      Air Water Wind performance : AEV A4 / E600b / V3b
      On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing :
      • Solar gain : Sw 0,51
      • Light Transmission : Tlw 0,62
      Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :
      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    기술 사양
    • 특징 참조fdv13-porte-fenetre-1vtl
    • 제품군Wood-Alu French doors
    • 제품분류Tonus
    • 유형개체 (단일 개체)
    • 게시일2019-04-26
    • 에디션 넘버4
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors

    지역 가용성

    유럽 북미 오세아니아
    뤽상부르
    과들루프
    뉴칼레도니아
    벨기에
    마르티니크
    스위스
    세인트루시아
    프랑스