제품 게시
LD Mechanical Support
LD Mechanical Support
    Miro Industries

    LD Mechanical Support

    MIRO Mechanical Supports are a quick and easy solution to elevating rooftop mechanical units of all sizes. They are available in 2 varieties – LD, built for smaller and lighter rooftop equipment, and HD, which are custom-built for larger and heavier mechanical units of any size. All models are easily adjustable on-site.

    사양
    • MIRO LD Mechanical Supports are a quick and easy solution to elevating small and light rooftop mechanical units. They are designed to support a unit 8″ off the roof, with a weight capacity of up to 200 lbs. They are available in several different dimensions to accommodate varying size units. May ship partially disassembled.

      Standard sizes for the LD Mechanical Supports are:

      24″ x 24″

      30″ x 30″

      20″ x 36″

      36″ x 36″

    기술 사양
    • 특징 참조ld-mechanical-support
    • 제품군Mechanical Unit and Disconnect Supports
    • 제품분류LD Mechanical Unit Support
    • 유형개체 (단일 개체)
    • 게시일2022-05-26
    • 에디션 넘버1
    관련성
    • 주 재료폴리카보네이트
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 기계식 지지대

    지역 가용성

    북미
    멕시코
    미국
    캐나다