제품 게시
Acousti-Clear® Automatic Seal Paired Panels

Acousti-Clear® Automatic Seal Paired Panels

Acousti-Clear® Glass Wall Systems

At Modernfold, we are offering ultra-sleek, contemporary aesthetics of aluminum and glass alongside unmatched acoustical control. Acousti-Clear® paired panel glass wall system features highly desired sound separation technology up to 51 STC. Acousti-Clear® Automatic paired panel partitions feature Modernfold’s innovative seal system as well. Design options are robust with custom finishes, horizontal mullions, RAL powder coating, privacy, and egress options.

사양
  • For Modernfold's Acousti-Clear® Automatic Seal Paired Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

기술 사양
  • 특징 참조acousti-clear-automatic-paired-panels
  • 제품군Operable Partition Systems - Glass
  • 제품분류Acousti-Clear® Automatic Seal Paired Panel
  • 유형개체 (단일 개체)
  • 게시일2023-11-15
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료유리
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - Folding & Moving Walls
  • IFC 분류객체
  • UNSPSC 이름Acoustical insulation
  • UNSPSC 코드30141601
  • Uniclass 2015 코드Ss_25_25_05
  • Uniclass 2015 설명Acoustic panel systems
  • CSI 마스터 형식 2014 코드10 22 43
  • CSI 마스터 형식 2014 제목Sliding Partitions
  • OmniClass 번호23-15 11 17 11
  • OmniClass 제목Horizontally Sliding Partitions