제품 게시
MMIX II Kitchen mixer low spout
MMIX II Kitchen mixer low spout
MMIX II Kitchen mixer low spout
    Mora Armatur

    MMIX II Kitchen mixer low spout

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any interior. It’s the perfect way to experience Mora’s lasting water experience in an attractive, affordable package.

    MMIX II with a low spout combines a harmonious, ergonomically designed exterior with an energy-efficient interior for low energy consumption and long-term environmental care.

    Article number: 332201 RSK: 8312197 NRF: 4290591 LVI 6261289

    사양
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout 110°
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    기술 사양
    • 특징 참조332201
    • 제품군Kitchen Mixers
    • 제품분류Mora MMIX II
    • 유형개체 (단일 개체)
    • 게시일2024-06-01
    • 에디션 넘버1
    • 높이(mm)157
    관련성
    • 주 재료놋쇠
    • 부 재료크롬
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)1.73
    분류
    • BIMobject 카테고리주방 - 수도꼭지
    • IFC 분류가구 요소
    • ETIM 코드EC011431
    • ETIM 이름Kitchen mixing tap
    • Uniclass 2015 코드Pr_40_20_87_84
    • Uniclass 2015 설명Sink taps
    • CSI 마스터 형식 2014 코드22 41 39
    • CSI 마스터 형식 2014 제목Residential Faucets, Supplies, and Trim
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets