제품 게시
Exposed BR-28 Profile A Wall Panel System

Exposed BR-28 Profile A Wall Panel System

Exposed fastener panels are easy to install, economical, and versatile. Profile A and B may both be used for wall systems. Profile A is designed for roof systems as the high cell lap promotes proper drainage. Exposed fastener panels feature bold profiles with varying widths and depths to suit any structural and architectural design requirements.

Product Highlights

  • Machine roll-formed for top quality consistent product
  • Exposed fastener design for easy install
  • Standard and custom perforated options
  • Available in heavy gauge galvalume, aluminum, zinc, stainless steel, and copper
  • May be used for roof, wall, or perforated screens
  • Standard finish and custom finish options
  • Color matched fasteners available
  • Mitered seam corners and curving options
사양
  • Panel Attachment

    Exposed through-fasteners (color matched fasteners available)

    Panel Dimensions

    Width: 28" nominal

    Depth: 1.5" nominal

    Standard Lengths: 5'-30' (shorter and longer lengths available)

    Color and Finish Options

    Full range of Morin standard colors as well as custom color options are available. Finish on one side or both sides.

    Environmental

    LEED Certified and EPD available for all products. View the EPD and LEED letter on our Certifications page.
기술 사양
  • 특징 참조exposed-br-28-profile-a-wall-panel-system
  • 제품군Wall Systems
  • 제품분류Exposed Fastener Series
  • 유형개체 (단일 개체)
  • 게시일2023-09-07
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - 외피
  • IFC 분류벽
  • ETIM 코드EC003108
  • ETIM 이름Siding
  • Uniclass 2015 코드Ss_25_20
  • Uniclass 2015 설명Wall cladding systems
  • CSI 마스터 형식 2014 코드07 42 13
  • CSI 마스터 형식 2014 제목Metal Wall Panels
  • OmniClass 번호23-15 13 19 11
  • OmniClass 제목Metal Wall Panels

지역 가용성

북미
멕시코
미국
캐나다
푸에르토리코