제품 게시
RADIANTE OP.4
Mosaico+

RADIANTE OP.4

COLLEZIONE DIALOGHI The Dialoghi collection, designed by Francesco Lucchese, is the fruit of a stylistic meditation on the experience of matter. Experience as a tool for exploring the world of creativity and design, matter as the starting and end point for enhancing the fundamentals that underlie a new approach to the mosaics. The Dialoghi collection makes it possible to create original and personalised mosaics choosing from a variety of woods, natural stones, glass and metal in an infinite exchange of forms and substances. For its Dialoghi collection, Mosaico+ has used the choicest raw materials and all-Italian high-tech production processes. Design: Francesco Lucchese.
기술 사양
  • 특징 참조DL_0382
  • 제품군Mosaic
  • 제품분류Dialoghi
  • 유형개체 (단일 개체)
  • 게시일2016-01-25
  • 에디션 넘버1
  • 높이(mm)300
  • 너비(mm)300
  • 깊이(mm)8
관련성
  • 주 재료유리
  • 부 재료돌
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 자재 - Tiles (Mosaics)
  • IFC 분류자재

지역 가용성

유럽 아시아 북미 남아메리카 아프리카