제품 게시
Diesel Generator Set, mtu 6R0113, 150-200kWe, 60Hz, 208-600V

Diesel Generator Set, mtu 6R0113, 150-200kWe, 60Hz, 208-600V

    Product Highlights:

    • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
    • Verified product design, quality and performance integrity
    • Cutting-edge emissions control
    • Best-in-class reliability and availability
    • Optimized maintenance intervals
    • Advanced monitoring & communications
    • Accepts Rated Load in One Step Per NFPA 110
    • Compliant with industry codes & standards
사양
  • Equipment

    Engine: John Deere 6068

    Generator: 4 Pole, Rotating Field; 1 Bearing, Sealed; 2/3 Pitch Windings

    Radiator: Unit Mounted 50 °C

    Air filtration: Single Stage Air Cleaners

    Fuel system: High-Pressure Diesel Injection

    Monitoring & Controls: Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

    Warranty: 2-Year Standard

기술 사양
  • 특징 참조diesel-generator-set-mtu-6r0113-150-200kwe-60hz-208-600v
  • 제품군Electrical Generator Sets
  • 제품분류John Deere 6068
  • 유형개체 (단일 개체)
  • 게시일2025-02-17
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - Power Generation & Light
  • ETIM 코드EC002823
  • ETIM 이름Power generator
  • Uniclass 2015 코드Pr_60_70_65_34
  • Uniclass 2015 설명Generator sets
  • CSI 마스터 형식 2014 코드26 32 13.13
  • CSI 마스터 형식 2014 제목Diesel-Engine-Driven Generator Sets
  • OmniClass 번호23-35 11 15 11
  • OmniClass 제목Diesel Generator Sets

지역 가용성

북미 남아메리카