제품 게시
Class 1500 Cast Carbon Steel or Alloy Steel Socket Weld End Y Strainers - 864M

Class 1500 Cast Carbon Steel or Alloy Steel Socket Weld End Y Strainers - 864M

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. They are especially critical where weld debris is often present in the pipeline. Well suited for long service in high pressure and temperature applications. Class 1500.

사양
  • Features

    • Sizes 1⁄2 in. ‒ 2 in. (15 ‒ 50 mm)
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Well suited for long service in high pressure and high temperature applications
    • Cast Carbon Steel or Alloy Steel body and 304 Stainless Steel screen that is securely seated to eliminate sediment bypass
기술 사양
  • 특징 참조864M-Y-Strainer
  • 제품군Strainers
  • 제품분류Y Strainers
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
관련성
  • 주 재료단소강
  • 부 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류필터
  • UNSPSC 이름Filters
  • UNSPSC 코드401615
  • Uniclass 2015 코드Pr_65_57_96
  • Uniclass 2015 설명Water filters and strainers
  • CSI 마스터 형식 2014 코드40 05 89.13
  • CSI 마스터 형식 2014 제목Basket Strainers for Process Service
  • OmniClass 번호23-27 55 29
  • OmniClass 제목Liquid Strainers

지역 가용성

북미
멕시코
미국
캐나다