제품 게시
Gabions Wandverkleidung
MUROXS

Gabions Wandverkleidung

Ventilated façade cladding gabion, 10-15 cm thick, suspended on a hot-dip galvanized S-235 sheet metal framework. Allows for the combination of materials, textures, and densities within the same wall.

사양
    • Pre-assembled gabion with dimensions 99.5 x 14.5 x 49 cm
    • Filled on the ground and hung on a tested profiling system that attaches directly to the reinforced concrete wall
    • The entire wall cladding system has a construction depth of only 16.5 cm
    • No foundation required, as the load is applied directly to the exterior wall
    • Made from steel wire panels with Zn-Al galvanization (350 g/m²)
    • Can be filled with various natural stones or other materials due to its independent cell structure
    • Frost-resistant stones meeting the Los Angeles test EN-1097-2 and with sufficient compressive strength
    • Stones must be larger than the smallest gap between the mesh wires to prevent spillage

기술 사양
  • 특징 참조gabions-wandverkleidung
  • 유형개체 (단일 개체)
  • 게시일2025-03-19
  • 에디션 넘버1
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류건축물 구성요소
  • ETIM 코드EG013000
  • ETIM 이름Building materials
  • Uniclass 2015 코드Ss_25_13_30
  • Uniclass 2015 설명Gabion wall systems
  • OmniClass 번호23-11 17 15
  • OmniClass 제목Gabions