제품 게시
Dresser Door
Dresser Door
Dresser Door
Dresser Door
Dresser Door
    Murphy Door

    Dresser Door

    A fully functional Dresser that's also a door? That's right. Select our base model for $1,781.00 or customize to upgrade.

    Base Model:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30"
    • Door Height: 80" (RO 82")
    • Door Depth: 12"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"
    • 4 functional 10" deep drawers
    • 2 adjustable standard shelves
    • 1 fixed standard shelf

    Tired of battling your kids to put their toys away? Give them a dresser they'll want to use, plus add storage at the same time! Our Dresser Door is the perfect solution not only for kids, but for anyone who wishes they had an extra dresser, anywhere in the house, but haven't had the space.

    INCLUDES

    • 4 functional 10" deep drawers
    • 2 adjustable standard shelves
    • 1 fixed standard shelf
    사양
    • The Dresser Door is 12" in depth. Below demonstrates in-swing and out-swing measurements for a 36" wide door. 

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    기술 사양
    • 특징 참조dresser-door
    • 제품군Door Solutions
    • 제품분류Single Doors
    • 유형개체 (단일 개체)
    • 게시일2021-07-19
    • 에디션 넘버1
    관련성
    • 주 재료MDF
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • ETIM 코드EC003080
    • ETIM 이름Interior door (wood)
    • UNSPSC 이름Swing door
    • UNSPSC 코드30171511
    • Uniclass 2015 코드Pr_30_59_24_97
    • Uniclass 2015 설명Wood doorsets
    • CSI 마스터 형식 2014 코드08 14 00
    • CSI 마스터 형식 2014 제목Wood Doors
    • OmniClass 번호23-17 11 15
    • OmniClass 제목Wood Doors
    • CSI 단일 형식 II 코드C1020
    • CSI 단일 형식 II 제목Interior Doors

    지역 가용성

    북미
    미국