제품 게시
Dresser French Door
Dresser French Door
Dresser French Door
    Murphy Door

    Dresser French Door

    The ultimate solution for any bedroom. Design yours by selecting your wood, stain, or paint below.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 48" (RO 50")
    • Door Height: 80" (RO 82")
    • Door Depth: 12"
    • Swing Direction: Out-Swing
    • Jamb Depth: 4 9/16"

    Our Dresser French Door is the ultimate dresser solution for any bedroom! With fully functional drawers, adjustable shelving, and options for cabinet doors, this french door will transform your bedroom and closet.

    INCLUDES

    • 8 fully functional 8" deep drawers
    • 4 standard adjustable shelves
    • 2 fixed standard shelves
    사양
    • The French Dresser Door is 12 inches in depth. Drawer depth is 8 inches. Standard door sizes fit openings from 4 to 6 feet in width.

      French Doors are available in in-swing or out-swing. 

      French Door weights range between 200lbs and 290lbs depending on the options selected for the door.

      Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade).

    기술 사양
    • 특징 참조french-dresser-door
    • 제품군Door Solutions
    • 제품분류French Doors
    • 유형개체 (단일 개체)
    • 게시일2021-07-19
    • 에디션 넘버1
    관련성
    • 주 재료MDF
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • ETIM 코드EC003080
    • ETIM 이름Interior door (wood)
    • UNSPSC 이름Swing door
    • UNSPSC 코드30171511
    • Uniclass 2015 코드Pr_30_59_24_97
    • Uniclass 2015 설명Wood doorsets
    • CSI 마스터 형식 2014 코드08 14 00
    • CSI 마스터 형식 2014 제목Wood Doors
    • OmniClass 번호23-17 11 15
    • OmniClass 제목Wood Doors
    • CSI 단일 형식 II 코드C1020
    • CSI 단일 형식 II 제목Interior Doors

    지역 가용성

    북미
    미국