제품 게시
NanaWall® FSW75 - All Glass Folding Frameless System

NanaWall® FSW75 - All Glass Folding Frameless System

For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

FSW75 all glass folding system offers clean-lined, transparent solutions with no vertical profiles for retail storefronts, shopping centers, banks, offices, and many other applications. The all glass aesthetic works well with all design styles. The FSW75 creates a barrier free storefront allowing for immediate engagement between retailers and their customers. In offices, the FSW75 is well suited for flexible space management while allowing natural daylight to move throughout the interior space.

The FSW75 system allows for unlimited widths with the use of paired panels and offers convenient swing panels that are attached to the chain of folding panels. This folding system is able to mix and match with HSW75 and CSW75 for a seamless and consistent design. Standard to the FSW75 is an ADA compliant recessed floor track.

End panels can be single/double action panels with pivot points or single/double action panels with offset hinges that are capable of opening 180°. Single/double action panels with pivot points have passed 100,000 cycle testing.

사양
  • FSW75 comes in sizes up to 3' 3" (1000 mm) in width and 10' 6" (3200 mm) in height for full sized folding panels. A single action folding swing panel or option of a pair of swing panels are available in the middle of the system with sizes available up to 3' 3" (1000 mm) in width and 10' 6" (3200 mm) in height. For all single/double action end panels, sizes available are up to 3' 7" (1100 mm) in width and 10' 6" (3200 mm) in height.

    The FSW75 system comes standard with a 3 15/16" (100 mm) continuous top and bottom horizontal rail, allowing for a beautiful aesthetic and maximum glass. Customized rail options are available in increments of 3/16" (5 mm) from 5 1/4" (133 mm) to 7 13/16" (198 mm). To meet ADA requirements, two options are offered: a 10" (254 mm) bottom rail or a 4 5/8" (117 mm) chamfer bottom rail.

기술 사양
  • 특징 참조fsw75
  • 제품군Doors
  • 제품분류Folding Doors and Grilles
  • 유형개체 (단일 개체)
  • 게시일2022-09-20
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료유리
분류
  • BIMobject 카테고리문 - 접이식 문
  • IFC 분류문
  • UNSPSC 이름Glass doors
  • UNSPSC 코드30171501
  • Uniclass 2015 코드Pr_30_59_24_81
  • Uniclass 2015 설명Sliding folding doorsets
  • CSI 마스터 형식 2014 코드08 35 13
  • CSI 마스터 형식 2014 제목Folding Doors
  • OmniClass 번호23-13 33 13
  • OmniClass 제목Folding Glass Wall Systems
  • CSI 단일 형식 II 코드B2030
  • CSI 단일 형식 II 제목Exterior Doors