제품 게시
NanaWall® WD65 - Wood Framed Folding/Paired Panel System

NanaWall® WD65 - Wood Framed Folding/Paired Panel System

For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

The WD65 is the folding/paired-panel wood framed system for special applications designed to provide an opening glass wall or storefront for widths up to 43' (13 m) with 12 panels. It is available in various configurations utilizing one to twelve panels or more with unhinged pairs of panels. The option exists for a swing entry/exit panel(s); note, however, the further panel size constraints with a swing panel not hinged to a side jamb. Units can be either all inward-opening, all outward-opening, a combination of some panels opening inward and others opening outward, center pivoted - all panels stacking within the opening at 90 degrees - or the panels completely stacked out of the opening with the FoldFlat® option. It is a top-hung system.

WD65 is made from a nominal, three-layer cross grained solid wood frame with aluminum head jamb cladded with matching wood fascia pieces on both sides. Standard woods are Sapeli Mahogany, European Pine, Western Hemlock, Spruce or Meranti. 

사양
  • WD65 panel frame heights can be up to 10' (3050 mm) and panel widths up to 3' 7" (1100 mm). Units can be supplied glazed with: 15/16" (24 mm) double insulating safety, 1 1/8" (28 mm) triple insulating Low-E safety, Insulating Low-E safety glass, 1/4" (6 mm) single tempered or laminated, other high performing safety glass such as Heat Mirror, special tint, etc., or other glass on request. 

기술 사양
  • 특징 참조nst45933
  • 제품군Doors
  • 제품분류Folding Doors and Grilles
  • 유형개체 (단일 개체)
  • 게시일2011-11-16
  • 에디션 넘버2
관련성
  • 주 재료나무
분류
  • BIMobject 카테고리문 - 접이식 문
  • IFC 분류문
  • Uniclass 2015 코드Ac_15_50_25
  • Uniclass 2015 설명Doors, windows and glazing surveying
  • CSI 마스터 형식 2014 코드08 35 13
  • CSI 마스터 형식 2014 제목Folding Doors
  • OmniClass 번호23-17 11 19 15
  • OmniClass 제목Folding Composite Doors
  • CSI 단일 형식 II 코드C1020
  • CSI 단일 형식 II 제목Interior Doors