제품 게시
Freja 236
Freja 236
    NC Nordic Care

    Freja 236

    Functional easy chair with stepless reclining seat produced in birch. Seat and back with removable fabric. The handle that adjusts the reclining function is available on both sides of the chair. Freja fits very nicely in care homes. Armrest and side cover as well as neck cushion are available as optional extra.
    사양
    • Produced in birch FSC Mix and labelled with the Möbelfakta tag.Available as clear lacquered or covered stain.
    기술 사양
    • 특징 참조freja-236
    • 제품군Freja
    • 제품분류Functional easy chair
    • 유형개체 (단일 개체)
    • 게시일2021-05-07
    • 에디션 넘버1
    • 높이(mm)1120
    • 너비(mm)650
    • 깊이(mm)850
    관련성
    • 주 재료나무
    • 부 재료직물
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)20
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구
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
    비슷한 제품

    별점 4.1/5 4.1 (35)
    별점 4.7/5 4.7 (30)
    별점 4.3/5 4.3 (21)
    별점 4.3/5 4.3 (37)