제품 게시
John 387
John 387
John 387
    NC Nordic Care

    John 387

    John table with castors is a practical and nice accessory to John functional easy chair. Feel free to use it as dining table or work table or just put your favourite things on top of it, within easy reach.

    The castors rotates, which makes the table very easy to maneuver. The wheels can also be locked so the table is kept in place. Comes with a tabletop in laminate Virrvarr in black.

    사양

    • The legs are available in clear lacquered birch or stained and as an option you can have the table in any NCS color of your choice...

    기술 사양
    • 특징 참조john-387
    • 제품군John
    • 제품분류Storage Unit
    • 유형개체 (단일 개체)
    • 게시일2019-12-22
    • 에디션 넘버1
    • 높이(mm)740
    • 너비(mm)920
    • 깊이(mm)450
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)11
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구