제품 게시
Julia 164
Julia 164
Julia 164
Julia 164
Julia 164
    NC Nordic Care

    Julia 164

    별점 3.1/53.1(9 리뷰)
    Julia tray stand is a natural edition to the Julia family and a fun development of earlier products in the family. The tray stand with its complementing removable tray has neat measurements. It is easily furniched and can be a nice and practical tray table.
    사양
    • The tray stand is available as clear lacquered or stained. Proudced in birch FSC Mix. The tray stand should be matched together with Julia tray, article code 064. NCS colour code of your choice is available for this product Contact Print product info Art no: 164
    기술 사양
    • 특징 참조julia-164
    • 제품군Julia
    • 제품분류Storage Unit
    • 유형개체 (단일 개체)
    • 게시일2019-12-22
    • 에디션 넘버1
    • 높이(mm)600
    • 깊이(mm)550
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)5
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구