제품 게시
Julia 765
Julia 765
Julia 765
Julia 765
Julia 765
Julia 765
    NC Nordic Care

    Julia 765

    별점 3.5/53.5(11 리뷰)
    Julia shelf is unique with its rounded, organic shapes and has functions to offer in many different environments. It works perfectly as a sideboard or as a room divider in offices or dining areas. Place several Julia shelves in a row and with its rounded shapes you can easily create your own patterns.
    사양
    • Julia shelf has two front sides and the shelves are high enough to fit binders. Julia shelf is available as clear lacquer or stain. Produced in FSC Mix.
    기술 사양
    • 특징 참조julia-765
    • 제품군Julia
    • 제품분류Storage Unit
    • 유형개체 (단일 개체)
    • 게시일2019-12-22
    • 에디션 넘버1
    • 높이(mm)870
    • 너비(mm)1100
    • 깊이(mm)380
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)21
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구