제품 게시
Kurbits 324
Kurbits 324
Kurbits 324
    NC Nordic Care

    Kurbits 324

    Kurbits – a grande wing chair with slightly exaggerated shapes that give the classic design a twist. This version of Kurbits has a high back that includes a back and neck cushion. Produced in birch FSC Mix and also has a footstool that matches. The armchair is available with wooden seat or with a cushion with removable fabric. Also available with rubber weave on the seat.
    사양
    • Kurbits is a family of chairs, sofa, footstool and armchairs with a classic design that is inspired by the Swedish folk art. Kurbits is available as clear lacquered or as stained.
    기술 사양
    • 특징 참조kurbits-324
    • 제품군Kurbits
    • 제품분류Furniture / Easy chair
    • 유형개체 (단일 개체)
    • 게시일2020-11-03
    • 에디션 넘버1
    • 높이(mm)1150
    • 너비(mm)800
    • 깊이(mm)720
    관련성
    • 주 재료나무
    • 부 재료직물
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)20
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구
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
    비슷한 제품

    별점 4.3/5 4.3 (21)
    별점 4.6/5 4.6 (31)
    별점 4.4/5 4.4 (39)
    별점 4.6/5 4.6 (78)