제품 게시
Niva 232
Niva 232
    NC Nordic Care

    Niva 232

    Height adjustable table, with a length of 210 cm. A clean and functional dining table with mechanically height adjustable, 72-83 cm.

    The Nivå series include nine different tables with different sizes and shapes. Four of them are mechanically height adjustable. The whole series meet the Möbelfakta standards

    사양
    • The table top is available in birch as clear lacquered or stained veneer or with a laminate table top. The legs are available in birch or stained and as an option you can have the table in any NCS color of your choice...

    기술 사양
    • 특징 참조niva-232
    • 제품군Nivå
    • 제품분류Furniture/Table
    • 유형개체 (단일 개체)
    • 게시일2019-09-13
    • 에디션 넘버1
    • 높이(mm)720
    • 너비(mm)2100
    • 깊이(mm)900
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가에스토니아
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드EF_40_30
    • Uniclass 2015 설명Furnishings
    • CSI 마스터 형식 2014 코드12 00 00
    • CSI 마스터 형식 2014 제목Furnishings
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS