제품 게시
Plockepinn 050
Plockepinn 050
Plockepinn 050
    NC Nordic Care

    Plockepinn 050

    Plockepinn is a stool and bench, which is unique in its construction. First the bar stool, with a height of 76cm, was developed, which this article number refers to. The design was so well received that the stool soon got two more family members; a lower bar stool with a height of 63 cm, and a bench.

    사양
    • Plockepinn is available in birch clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice...

      Plockepinn is a very good choice from a sustainability perspective. It is produced in birch FSC 100% and meets the Möbelfakta requirements.

    기술 사양
    • 특징 참조plockepinn-050
    • 제품군Plockepinn
    • 제품분류Furniture / Chairs, Stools & Benches
    • 유형개체 (단일 개체)
    • 게시일2018-10-17
    • 에디션 넘버1
    • 높이(mm)760
    • 너비(mm)370
    • 깊이(mm)370
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)6
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_50_12_85
    • Uniclass 2015 설명Stools
    • OmniClass 번호23-21 23 39 11
    • OmniClass 제목Residential Bar Stools