제품 게시
Rialto 437
Rialto 437
Rialto 437
Rialto 437
Rialto 437
Rialto 437
Rialto 437
Rialto 437
    NC Nordic Care

    Rialto 437

    This Rialto chair was the first in the Rialto family to be launched. The Rialto chairs are inspired by the Rialto Bridge in Venice, Italy. The edgy shapes and forms of the bridge inspired the designer Peter Andersson to design this trendy chair. 

    The chair with its practivcal “hook”, on which you can hang a bag or a jacket, is today a familiar feature in Scandinavian restaurants and cafés.

    사양
    • The chair is produced in birch FSC Mix and is available as clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice... Rialto is available with wooden seat and back or fixed upholstered seat and back. 

      The whole Rialto family of chairs have sound absorbers as optional extras if you wish to reduce the noice level in the area.

    기술 사양
    • 특징 참조rialto-437
    • 제품군Rialto
    • 제품분류Furniture / Chairs, Stools & Benches
    • 유형개체 (단일 개체)
    • 게시일2019-09-13
    • 에디션 넘버1
    • 높이(mm)850
    • 너비(mm)410
    • 깊이(mm)500
    관련성
    • 주 재료나무
    • 부 재료덮개
    • 설계국가스웨덴
    • 제조국가리투아니아
    • 순 중량(Kg)5.5
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드EF_40_30
    • Uniclass 2015 설명Furnishings
    • CSI 마스터 형식 2014 코드12 00 00
    • CSI 마스터 형식 2014 제목Furnishings
    • OmniClass 번호23-21 00 00
    • OmniClass 제목Furnishings, Fixtures and Equipment Products
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS