제품 게시
Cable Reel C20
Nederman

Cable Reel C20

Safe and functional high quality power cable reel with robust design in high impact composite material. The power cable reel is retractable and has an optimized spring force, ensuring that the cable retracts smoothly and evenly onto the drum.
The Nederman power cable reel C20 reel is very easy to mount, either on walls or in ceilings and is supplied with an easily mounted snap-on, pivoting wall bracket and a unique safety latch for safe and easy service of electricity. The retractable power cable reel is equally suitable for electrical tools and hand lamps and has a thermal overload protection. The cable reel C20 has a cable distribution length up to 12 m.

  • Easy to mount - snap-on wall bracket
  • Unique safety latch.
  • Drum with ball bearings on both sides
  • Degree of protection code, IP44/IP55
  • Rubber power cable
사양
  • CertificationsCE
    Power Voltage (V)230
    No of phases1
    Amperage (A)10
    Conductors (No. x mm²)3Gx1,5
    MediaPower
    Max Power (kW)2,3
    Max Power (kW) when cable coiled1,4
    Corrosion resistanceStandard
    Electric/Spring drivenSpring
기술 사양
  • 특징 참조cable-reel-c20
  • 제품군Hose Reels and Cable Reels
  • 제품분류Cable reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아